Control transmission to improve performance
In the transmission system temperature control of the oil is vital to maximize efficiency and prevent down time. MBT 3270 temperature sensor controls the temperature to avoid damages to the transmission.
Pressure control in transmission systems improves performance, MBS 1250 pressure transmitter ensures clutch engagement and that the line pressure is controlled to balance the torque in the transmission and avoid power loss. Exact pressure and temperature control ensures maximum performance and reduces down-time.
CVT - Continuously Variable Transmission, is an automatic transmission commonly used in agricultural applications. APS - Automatic Power Shift, is typically used in construction and material handling applications.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Flexible temperature sensor, MBT 3270
The flexible temperature sensor MBT 3270 can be used in many industrial and cooling applications such as: air compressors, hydraulics as well as cooling systems. In other words, applications where robustness, size, and performance matters.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 1200 mobile hydraulic pressure transmitter
MBS 1200 series is a dedicated pressure transmitter program for mobile hydraulic applications.
MBS 1200 is a compact pressure transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions.
Contact us
For further information, please contact us.