Electronic load sensing

  • Overview
  • Related products
  • Contact us

Adjust supply to demand with ELS systems

ELS systems adjust supply to demand. If the hydraulic pressure needs to be increased or decreased the ELS system ensures that the pressure and flow is adjusted to the actual demand. This significantly increases the efficiency of the hydraulic system and thereby reducing emissions and increasing system lifetime.

Pressure transmitters provide input to the ELS system by detecting the work port pressure and sending the information to an electronic controller connected to the pump.

 

 Typical specifications

  • Pressure range: 40 – 500 bar
  • Temperature range: -40 – 125 °C
  • Accuracy: 0.5% FS
  • Response time typically < 1 mS
  • Overpressure: 3 x FS
  • Burst pressure: 10 – 20 x FS

Features and benefits

High burst and over pressure capabilities due to fully welded design

Resistant towards cavitation and liquid hammering

Good vibration and shock stability

Excellent EMC immunity

Zero drift due to excellent long term stability

Wide range of electrical and pressure connections

Wetted parts made of stainless steel

Related products

  • if (isSmallPicture) { MBS 1200 series - Danfoss; } else if (isBigColumns) { MBS 1200 series - Danfoss } else { MBS 1200 series - Danfoss }
    MBS 1200 mobile hydraulic pressure transmitter

    MBS 1200 series is a dedicated pressure transmitter program for mobile hydraulic applications.
    MBS 1200 is a compact pressure transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions.

Contact us

For further information, please contact us.