Hydraulic oil reservoir

  • Overview
  • Related products
  • Contact us

Reduce downtime with efficient temperature sensors

Hydraulic systems transform and transmit energy. During this process mechanical and hydraulic energy is lost and converted into heat. To control the temperature in the tank a MBT 3270 temperature sensor connected to the main controller ensures an optimal temperature being kept, ensuring reduction in downtime and decrease wear and tear.

Typical specifications

  • Temperature range -50 – 150 °C
  • Sensitive element NTC or PTC
  • Reaction time in water 6 sec

Features and benefits

Fast reaction time to temperature changes

Wetted parts stainless steel or Brass suitable for most media

Wide temperature range

Good vibration and shock stability

Wide range of electrical and process connections and insertion length

Common temperature sensitive elements, PT100, PT1000, NTC and PTC

Can also be used in high pressure hydraulic and transmission systems

Related products

  • if (isSmallPicture) { MBT 3270 - Danfoss; } else if (isBigColumns) { MBT 3270 - Danfoss } else { MBT 3270 - Danfoss }
    Flexible temperature sensor, MBT 3270

    The flexible temperature sensor MBT 3270 can be used in many industrial and cooling applications such as: air compressors, hydraulics as well as cooling systems. In other words, applications where robustness, size, and performance matters.  

Contact us

For further information, please contact us.