Hydrostatic propulsion system

  • Overview
  • Related products
  • Contact us

Ensure appropriate pressure in charge pumps

Detection of low pressure level in the charge pump is important to provide enough fluid to cool down the pumps/motors as well as compensate for any internal leakages in the system. The solution is to use a pressure transmitter mounted on the pumps connected to the main control unit ensuring that the pressure do not drop below the lower warning level.

Typical specifications

  • Pressure range: 40 – 80 bar
  • Temperature range: -40 – 125 °C
  • Accuracy: 0.5 % FS
  • Overpressure: 3 x FS
  • Burst pressure: 20 x FS

Features and benefits

Good overall accuracy

Excellent EMC immunity

Wide operating temperature range

Good vibration and shock stability

Wide range of electrical and pressure connections

Zero drift due to excellent long term stability

Wetted parts made of stainless steel

Related products

  • if (isSmallPicture) { MBS 1200 series - Danfoss; } else if (isBigColumns) { MBS 1200 series - Danfoss } else { MBS 1200 series - Danfoss }
    MBS 1200 mobile hydraulic pressure transmitter

    MBS 1200 series is a dedicated pressure transmitter program for mobile hydraulic applications.
    MBS 1200 is a compact pressure transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions.

Contact us

For further information, please contact us.