Stabilizing leg control
Stabilizing legs are used to balance the vehicle to prevent tilting during operation. Using either a pressure transmitter or an electronic pressure switch in combination with the controller ensures that stabilizing legs are properly deployed or pulled in place.
Typical specifications
- Pressure range: 50 – 400 bar
- Temperature range: -40 – 125 °C
- Accuracy: 0.5% FS
- Overpressure: 2 – 3 x FS
- Burst pressure: 10 – 20 x FS
- Switch point: 50 – 200 bar
Features and benefits
High burst and over pressure capabilities due to fully welded design
Resistant towards cavitation and liquid hammering
Good vibration and shock stability
Excellent EMC immunity
Wide range of electrical and pressure connections
Wetted parts made of stainless steel
Special benefits by using electronic pressure switch
- Dual functionality supplying both analogue and digital outputs (MEP 2250)
- Adjustable hysteresis and time constant (MEP 2650)
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MEP 2200 series, electronic pressure switches, dual output
MEP 2200 and 2250 are designed for use in severe OEM applications and has excellent long term stability with zero drift. MEP 2250 has a dual output with switch function and an analogue output signal: absolute voltage or 10-90% ratiometric voltage.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 1200 mobile hydraulic pressure transmitter
MBS 1200 series is a dedicated pressure transmitter program for mobile hydraulic applications.
MBS 1200 is a compact pressure transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions. -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DST P92S SIL2, PLd pressure transmitter for mobile hydraulic
Ensure functional safety in mobile hydraulic machinery with DST P92S SIL2 pressure sensors. When SIL2 or PL d is required for safe work environments.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MEP 2600 series, electronic pressure switches, single output
MEP 2600 and 2650 are designed for use in severe OEM applications and has excellent long term stability with zero drift. MEP 2650 has a single output: switch output, and is available with customized hysteresis and time constant.
Contact us
For further information, please contact us.