Compact pressure transmitter program designed for off high-way mobile hydraulic applications
The compact pressure transmitter program is designed for use in severe mobile hydraulic applications. The program consists of two series:
- MBS 1200 – without integrated pulse-snubber
- MBS 1250 – with integrated pulse-snubber
View the 3D models:
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements.
Functional safety compliant through MTTFd and B10d reliability data for use where PLc performance level is required.
Features and benefits
High burst and over pressure capabilities due to fully welded design.
Safe ingress protection even in the harshest environment.
Excellent EMC immunity ensuring a failsafe measuring signal.
Zero drift due to excellent long term stability ensuring safety of the machine.
High tolerance to mechanical shock and vibrations
Design flexibility
Wetted parts of stainless steel
Wide range of electrical and pressure connections
For medium and ambient temperatures up to 125 °C
All standard output signals: Ratiometric voltage, 0 – 5 V, 1 – 5 V, 1 – 6 V, 0 – 10 V, 4 – 20 mA
Dual output transmitter and electronic pressure switch – for further information please contact Danfoss
Product ordering key
Modern Construction Depends on Large Machines that Operate Flawlessly Day After Day
Modern construction depends on large machines that operate flawlessly day after day. Avoiding downtime or faulty operation is critical.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | OEM Pressure Transmitter for industrial applications Type MBS 1200 and MBS 1250 | German | Multiple | 31 Jan, 2019 | 972.3 KB | |
Data sheet | OEM Pressure Transmitter for industrial applications Type MBS 1200 and MBS 1250 | Dutch, Flemish | Multiple | 31 Jan, 2019 | 888.2 KB | |
Data sheet | OEM Pressure Transmitter for industrial applications Type MBS 1200 and MBS 1250 | Polish | Multiple | 31 Jan, 2019 | 891.2 KB | |
Data sheet | OEM Pressure Transmitter for industrial applications Type MBS 1200 and MBS 1250 | Russian | Multiple | 31 Jan, 2019 | 906.5 KB | |
Data sheet | OEM Pressure Transmitter for industrial applications Type MBS 1200 and MBS 1250 | English | Multiple | 31 Jan, 2019 | 1.0 MB | |
Data sheet | OEM Pressure Transmitter for industrial applications Type MBS 1200 and MBS 1250 | Chinese (CN) | China | 31 Jan, 2019 | 1.0 MB | |
Data sheet | OEM Pressure Transmitter for industrial applications Type MBS 1200 and MBS 1250 | Spanish, Castilian | Multiple | 31 Jan, 2019 | 888.0 KB | |
Data sheet | OEM Pressure Transmitter for industrial applications Type MBS 1200 and MBS 1250 | French | Multiple | 31 Jan, 2019 | 890.8 KB |
Approvals
CE
RoHs
UL
MTTFd >100 years
Tested in accordance with ISO automotive references
Approval Certificates
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
Articles
Big mobile hydraulic solutions have never been so small
When it comes to keeping the world’s largest and most powerful machines running, you’d be surprised how big a difference even the smallest component can make.